ESR-DC4513-14

Stainless Steel 45MM Detent Slide 14" - ESR-DC4513-14

MSRP:
$56.50 USD
(No reviews yet) Write a Review
ESR-DC4513-14

Stainless Steel 45MM Detent Slide 14" - ESR-DC4513-14

MSRP:
$56.50 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Stainless steel runners and ball bearings
  • Full extension
  • Front disconnect
  • Positive stop
  • Hold-in detent
  • Non-handed
 
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
919
Length or Depth of Item when closed (mm)
350
Length or Depth of Item when closed (in)
13.8125
Length or Depth of Item when open (mm)
700
Length or Depth of Item when open (in)
27.5625
Height of Item (mm)
44.7
Height of Item (in)
1.8125
Width of Item (mm)
12.7
Width of Item (in)
0.5625
Load Capacity (kg/pr)
49
Load Capacity (lbs/pr)
108
Slide Length (mm)
350
Slide Length (in)
13.7795275590551
Travel Length (mm)
350
Travel Length (in)
13.7795275590551
Profile Width (mm)
12.7
Profile Width (in)
0.5
Profile Height (mm)
44.7
Profile Height (in)
1.75984251968504
Mounting Type
Side mount
Extension Type
Full Extension
Front Disconnect
Y
Friction Brake Stop
N
Hold-in Detent
Y
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Binding Head M4 or #8,Pan Head M4 or #8,Truss Head M4 or #8
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products

Stainless Steel 45MM Detent Slide 22"  - ESR-DC4513-22

$82.50
Stainless Steel 45MM Detent Slide 26"  - ESR-DC4513-26

$99.00
Stainless Steel 45MM Detent Slide 16"  - ESR-DC4513-16

$64.00
Stainless Steel 45MM Detent Slide 12"  - ESR-DC4513-12

$51.00
Stainless Steel 45MM Detent Slide 28"  - ESR-DC4513-28

$106.00