SSA-100H

SSA Angle Bracket Stainless Steel, 3-15/16" 330Lb - SSA-100H

MSRP:
$13.90 USD
(No reviews yet) Write a Review
SSA-100H

SSA Angle Bracket Stainless Steel, 3-15/16" 330Lb - SSA-100H

MSRP:
$13.90 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    304 Stainless Steel
    Finish
    Satin
    Length or Depth of Item when closed (mm)
    100
    Length or Depth of Item when closed (in)
    3.9375
    Height of Item (mm)
    16
    Height of Item (in)
    0.6875
    Width of Item (mm)
    27
    Width of Item (in)
    1.125
    Load Capacity (kg)
    150
    Load Capacity (lbs)
    330
    Holes
    5
    All-Stainless Steel
    Y
    Are Fasteners Included
    N
    Are Fasteners Required
    N
    Fasteners Size
    3.5 x 12, 3.5 x 16 mm
    Fasteners Type
    Self tapping screw
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    RoHS 3
    Downloadable Files

    Related Products

    SSA Angle Bracket  Stainless Steel, 5-15/16" 330Lb  - SSA-150H

    $15.10
    SSA Angle Bracket  Stainless Steel, 7-7/8" 330Lb  - SSA-200H

    $16.90