Product Description
- Knob springs back into sleeve to keep bolt in locked or unlocked position
- Extra sleeve for locking offers flexibility in application
- Designed for application where longer throw is needed
- Supplied with mortise and surface strike
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
140
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.787
Length or Depth of Item when open (mm)
20
Length or Depth of Item when open (in)
0.787
Height of Item (mm)
42
Height of Item (in)
1.654
Width of Item (mm)
132
Width of Item (in)
5.197
Bar/Bolt Diameter (mm)
9
Bar/Bolt Diameter (in)
0.375
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 219 1/24/22
Is RoHS Compliant
RoHS 2
Downloadable Files