Product Description
Product Specifications
Material
ZINC ALLOY
Finish
NICKEL
Weight of Item (g)
181
Length or Depth of Item when closed (mm)
76.5
Length or Depth of Item when closed (in)
3.012
Length or Depth of Item when open (mm)
202.3
Length or Depth of Item when open (in)
7.965
Height of Item (mm)
202
Height of Item (in)
7.953
Width of Item (mm)
22
Width of Item (in)
0.866
Door Max. Torque (kg-cm)
70
Door Max. Torque (lbs-in)
60
Door Min. Torque (kg-cm)
20
Door Min. Torque (lbs-in)
19
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 15
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant