Product Description
- Smooth and quiet movement with plastic rollers
- Equipped with ball bearings providing easy operating even with heavy load.
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
95
Length or Depth of Item when open (mm)
110
Length or Depth of Item when open (in)
4.331
Height of Item (mm)
50
Height of Item (in)
1.969
Width of Item (mm)
17
Width of Item (in)
0.669
Load Capacity (kg/pr)
100
Load Capacity (lbs/pr)
220
Min. Door Thickness (mm)
17
Min. Door Thickness (in)
0.6875
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files