Product Description
- Surface mount type door latch with noticeable indicator
- Extra slim and compact design
- Simply slide up and down the knob to lock/ unlock
- Non-handed
WARNING: This product can expose you to chromium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel, Brass
Finish
Satin
Weight of Item (g)
41
Length or Depth of Item when open (mm)
15
Length or Depth of Item when open (in)
0.625
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
28.2
Width of Item (in)
1.125
Min. Door Thickness (mm)
20
Min. Door Thickness (in)
0.8125
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 X 20, 3.5 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Downloadable Files