Panel Mounting Clip Systems

Certified Load Capacity
Ships in 24 Hours
Meets ANSI Standards

Subcategories

Need Help Choosing?

Talk to an Expert

Fastmount® panel mounting clips are the perfect hardware clips for residential or commercial projects because they are easy to install, convenient to use , and can manage a variety of weights and types of planes. . They are also more convenient than other types such as Z-clips, Check out more information about our line-up of panel mounting clips.

This hardware is perfect for hanging ceiling or wall panels as well as for furniture or marine cushions. Basically, any type of panels can benefit with Fastmount® clips because it’s available in different profiles and can be mounted to various materials, including drywall and cinder. Mounting ceiling panels? Fastmount® hardware not only has clips for this but also includes accessories that ensure safety. Special installation tools are also available to add convenience and provide flexibility to designers and builders.

Removable Panel Clips

Fastmount® clips are designed to fit a wide array of unique residential applications. Our designs have one thing in common: they offer the most straightforward and reliable installation for mounting panels or piecing together furniture, and they can be easily uninstalled as well. This ease of use makes these panel mounting clips a natural fit for many projects.

  • In Interiors: These clips are perfect for securing removable panels in yacht and boat cabins, allowing easy access to wiring and plumbing for maintenance.
  • Exhibition Stands: Ideal for constructing exhibition booths that require quick assembly and disassembly without damaging the panels.
  • Home Theaters: These are useful for attaching acoustic panels, enabling easy removal for modifications or cleaning without compromising the room’s aesthetic.
  • Wall Art Installations: They offer a seamless method for mounting and rearranging large art pieces or murals, allowing for flexibility in display arrangements.
  • Office Partitions: Fastmount® clips, including removable panel clips, are efficient for installing modular office partitions, allowing the office layout to be reconfigured with minimal effort.

Explore reconfigured options, including metal panel clips, low-profile range mounting clips, extrusion panel mounting clips, Stratlock® paneling systems, and more. The clips' innovative design ensures clipless integration with diverse materials, allowing for a neat and professional appearance. Their durability and strength also make them ideal for temporary and permanent setups.

Hardware Clips by Sugatsune America

Since 1930, Sugatsune has been a trusted source for precision-engineered hardware solutions. From architectural and furniture hardware to industrial components for food, transportation, and aerospace industries, you can find the right solution to help build your creations. Sugatsune America is AS9120:2016 and ISO 9001:2015 certified and distributes unique products that create convenience and satisfaction for people.

Explore our inventory of hardware clips today, and contact us if you have any questions.

Ready To Take Your Project to the Next Level?