Versatile and Durable Lock Solutions for Doors and Cabinets
At Sugatsune America, we offer a range of cabinet door locks to meet diverse security needs. Our sheet metal cabinet cam locks, crafted from materials like stainless steel, zinc alloy, and brass, feature high-security magnetic key systems with numerous vital changes, making them suitable for industrial applications. For retail showcases and industrial equipment, our push-in cabinet locks, made from zinc alloy and brass fittings, provide multiple key changes. The 2300 and 2400 series feature the Million Lock Dimple Key for enhanced security.
Additionally, our cabinet and drawer locks are designed to restrict access to stored items, ensuring security in both home and workplace settings. To complement our locks, we provide lock accessories such as spacers and strike plates in brass and stainless steel. These accessories are compatible with our cam locks, deadbolts, and push locks and are suitable for use in corrosive environments. Our comprehensive range of locks and accessories delivers reliable security solutions for various applications.
The Sugatsune Difference
At Sugatsune America, we specialize in manufacturing high-quality hardware solutions, prioritizing innovation, quality, and customer satisfaction. We allocate over 25% of our global resources to research and development to exceed industry standards and create solutions tailored to specific needs, following Universal Design principles. Our door and cabinet locks are functional and aesthetically pleasing and are made from premium materials like stainless steel for enhanced durability and corrosion resistance. Our quality commitment is backed by ISO compliance and other professional accreditations.
We offer a wide range of hardware products to suit various aesthetic and functional requirements, with designs and finishes that integrate seamlessly into residential, commercial, marine, and healthcare settings. Our expertise in custom hardware solutions ensures a perfect fit for any project. Our customer service teams guide clients through the selection process, providing comprehensive support. This dedication to quality and service establishes us as an industry leader in unique door and cabinet locks.
Reach Out to a Hardware Expert
Since 1930, Sugatsune has been a trusted source worldwide for precision-engineered original hardware solutions. From residential and commercial architectural and furniture hardware to industrial components for food, medical equipment, transportation, and aerospace, you can find the right, unique solution to help build and show off your creations. Sugatsune America is AS9120 B and ISO9001; 2015 certified and distributes unique products in our effort to create convenience and satisfaction for people.
Explore quality cabinet door locks and over 6,000 products available in the United States by visiting our digital resources, featuring extensive product literature and downloadable CAD files, or contact our experts to find the right cabinet locks, cabinet drawer locks, or other hardware solutions to your creative challenges.
Frequently Asked Questions
What are Sugatsune’s Million Lock Series cabinet locks and how are they different from standard market offerings?
The Million Lock Series locks are designed to work with a highly unique and secure type of key called a dimple key. This type of key can be keyed alike or keyed differently and is designed to work with locks that feature a complex pin configuration enhancing resistance against picking and unauthorized duplication. Traditional key locks have a row of spring pins that align exactly at the shear point when the right key is inserted, allowing the cylinder to turn. In the Million Lock Series, rather than a row of pins, there is an arrangement of multiple spring-loaded pins varying in length and sizes that when the right key is inserted, will align with the dimples on the key and allow the cylinder to turn. This system allows for over 1 million unique key combinations and there is also an available master key system that accommodates up to 2,520 sub-keys for efficient management in larger operations.
What is the most unique Sugatsune lock that enhances security in commercial applications?
Sugatsune has several items that are perfect for commercial applications but one that is great for security, function and aesthetics is the 7110 lock. This lock is designed to work with a unique round-stem dimple key that fits into a round hole in the cylinder lock making it virtually impossible to pick. The key can also be inserted at any angle making it easy for people to operate the lock even if it is in a challenging position like low to the ground or above their head. The 7110 lock is non-handed and can be installed on cabinet drawers, swinging doors, display cases or safe cabinets. The lock can be specified to be keyed alike or keyed different with master keying options available by special order. This lock also allows for up to 500,000 key changes.
The sleek designed keyhole is just that, a round hole that easily conceals into your door or drawer. There is even a model that can be installed behind cladding, fully concealing the lock.
Can Sugatsune locks be keyed alike and do they offer master keying?
For all lock orders, you may specify at the time you order, whether you wanted it keyed alike or keyed differently in addition to having it keyed differently with master keying.
Key Alike: All locks will have the same key number and can be unlocked with the same key. This is a good option for low-security environments or when multiple displays need to be accessed by a single person.
Keyed Differently: Each lock will have a different key number and cannot be unlocked with the same key. This is a good option for environments where different people are restricted access to things like lockers.
Keyed Differently with Master Keying: Each lock will have a different key number however, a master key will be created which can access all of the locks.