Product Description
- Supplied with screw and plastic expansion anchor
- Sold per each
- Glass not included
- Not designed for drywall installation.
Product Specifications
Material
303/304 Stainless Steel
Finish
Satin
Weight of Item (g)
212
Length or Depth of Item when closed (mm)
200
Length or Depth of Item when closed (in)
7.874
Height of Item (mm)
20
Height of Item (in)
0.787
Width of Item (mm)
20
Width of Item (in)
0.787
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Screw and Plastic Expansion Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files