Product Description
- Stainless steel BT Series (satin finish) or steel BTW and BTK Series (white or black) available.
WARNING: This product can expose you to cadmium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Steel
Finish
White
Weight of Item (g)
470
Length or Depth of Item when closed (mm)
318
Length or Depth of Item when closed (in)
12.5625
Height of Item (mm)
378
Height of Item (in)
14.9375
Width of Item (mm)
23
Width of Item (in)
0.9375
Load Capacity (kg)
65
Load Capacity (lbs)
143
Holes
8
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 20, 2.8 x 32, 4.5 x 38, 4.5 x 45 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files