Product Description
- Sheet metal bracket for HH-DN-29WB and HH-DN-40WB
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Steel
Finish
Colored CHromate Trivalent
Weight of Item (g)
19
Length or Depth of Item when closed (mm)
16
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
15.5
Height of Item (in)
0.625
Width of Item (mm)
55
Width of Item (in)
2.1875
Max. Panel Thickness (mm)
2.3
Max. Panel Thickness (in)
0.0625
Min. Panel Thickness (mm)
0.8
Min. Panel Thickness (in)
0
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 x 10 mm
Fasteners Type
M4 Countersunk screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files