LM-80

Self Closing Sliding Door System - LM-80

MSRP:
$2,112.00 USD
(No reviews yet) Write a Review
LM-80

Self Closing Sliding Door System - LM-80

MSRP:
$2,112.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Self closing sliding door system
  • Equipped with damper for smooth and soft closing, eliminating slam shut
  • Dampening speed adjustable for best soft closing
  • Wall surface mount type for easy installation
  • No bottom rail needed for clean appearance
  • Door opens lightly for easy operation
  • Door catch included to hold door in fully open position
  • Designed for 13 mm solid phenolic panel or 28~40 mm thick wood doors
  • Non-handed
  • Glass door system available.
Product Specifications
Material
Zinc Alloy/Rubber
Finish
Satin Chrome
Weight of Item (g)
11800
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
180
Height of Item (in)
7.125
Width of Item (mm)
2350
Width of Item (in)
92.5625
Max. Door Width (mm)
1200
Max. Door Width (in)
47.25
Min. Door Width (mm)
700
Min. Door Width (in)
27.5625
Max. Door Thickness (mm)
40
Max. Door Thickness (in)
1.5625
Min. Door Thickness (mm)
13
Min. Door Thickness (in)
0.5
Max. Door Weight (kg)
80
Max. Door Weight (lbs)
176
Min. Door Weight (kg)
30
Min. Door Weight (lbs)
66
Soft Closing
Y
Self-Closing
Y
Track Installation Type
Wall Surface Mount
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Self Closing Sliding Glass Door System  - LM-80G

$3,017.30
Pocket Door System (Inset / Soft-Close), Use 4 Slides  - ALT-ST20-D360LL-19

$466.00
Pocket Door System (Inset / Soft-Close), Use 4 Slides  - ALT-ST20-D360LL-16

$454.00
Pocket Door System (Inset / Soft-Close), Use 2 Slides  - ALT-ST15-D360S-16

$226.68
Pocket Door System (Inset / Soft-Close), Use 3 Slides  - ALT-ST20-D360M-22

$370.00