2879VA1

Screw Set For 2877Zn5 - 2879VA1

MSRP:
$22.00 USD
(No reviews yet) Write a Review
2879VA1

Screw Set For 2877Zn5 - 2879VA1

MSRP:
$22.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    302 Stainless Steel
    Finish
    Polished
    Weight of Item (g)
    9
    Length or Depth of Item when closed (mm)
    19
    Length or Depth of Item when closed (in)
    0.75
    Height of Item (mm)
    20
    Height of Item (in)
    0.8125
    Width of Item (mm)
    20
    Width of Item (in)
    0.8125
    Load Capacity (kg/pr)
    5
    Load Capacity (lbs/pr)
    11
    Max. Panel Depth (mm)
    300
    Max. Panel Depth (in)
    11.8125
    Max. Glass Thickness (mm)
    10
    Max. Glass Thickness (in)
    0.375
    Min. Glass Thickness (mm)
    6
    Min. Glass Thickness (in)
    0.25
    Are Fasteners Included
    N
    Are Fasteners Required
    N
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    RoHS 2
    Downloadable Files

    Related Products