2878ST8

Screw Set For 2877Zn5 - 2878ST8

MSRP:
$2.00 USD
(No reviews yet) Write a Review
2878ST8

Screw Set For 2877Zn5 - 2878ST8

MSRP:
$2.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    Steel
    Finish
    Clear Zinc Chromate
    Weight of Item (g)
    5
    Length or Depth of Item when closed (mm)
    25
    Length or Depth of Item when closed (in)
    1
    Height of Item (mm)
    6
    Height of Item (in)
    0.25
    Width of Item (mm)
    6
    Width of Item (in)
    0.25
    Max. Glass Thickness (mm)
    10
    Max. Glass Thickness (in)
    0.375
    Min. Glass Thickness (mm)
    6
    Min. Glass Thickness (in)
    0.25
    All-Stainless Steel
    N
    Are Fasteners Included
    N
    Are Fasteners Required
    N
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    Not Compliant
    Downloadable Files

    Related Products