4820VA

Safety Pin - 4820VA

MSRP:
$1.50 USD
(No reviews yet) Write a Review
4820VA

Safety Pin - 4820VA

MSRP:
$1.50 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • 302 Stainless Steel Safety Pin with rubber ring
  • Use hammer to insert into clamp.
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
302 Stainless Steel
Finish
Plain
Weight of Item (g)
5
Length or Depth of Item when closed (mm)
6
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
6
Width of Item (in)
0.25
Max. Glass Thickness (mm)
10
Max. Glass Thickness (in)
0.375
Min. Glass Thickness (mm)
10
Min. Glass Thickness (in)
0.375
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products

Butt Hinge Weld On, Removable Pin  - OLYA-128S

$23.92
Butt Hinge Weld On, Removable Pin  - OLYA-185S

$51.87
Concealed Hinge With Removable Pin - TS-243-30S

$45.80