Product Description
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
195
Length or Depth of Item when closed (mm)
82.5
Length or Depth of Item when closed (in)
3.25
Height of Item (mm)
17
Height of Item (in)
0.6875
Width of Item (mm)
90
Width of Item (in)
3.5625
Knuckles
3
Holes
8
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Dampening Direction
Opening and closing
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm or #8 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files