Product Description
- Swivels 180 Degress
- Hook has constant torque while swiveling
- Ideal for vibration or shock applications.
- Load capacity of 37 lbs (17 kg)
Product Specifications
Material
304 Stainless Steel
Finish
POLISHED
Weight of Item (g)
225
Length or Depth of Item when closed (mm)
73
Length or Depth of Item when closed (in)
2.874
Height of Item (mm)
110
Height of Item (in)
4.331
Width of Item (mm)
58
Width of Item (in)
2.283
Load Capacity (kg)
17
Load Capacity (lbs)
37
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
Range of Motion (degree)
180
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Are Fasteners Required
Y
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files