Product Description
- The arm can rotate 180 degree
- has constant friction in arm preventing unwanted clicking sounds and movemnet due to vibrations
- Load capacity of 88 lbs (44 kg)
Product Specifications
Material
303 Stainless Steel
Finish
POLISHED
Weight of Item (g)
638
Length or Depth of Item when closed (mm)
110
Length or Depth of Item when closed (in)
4.331
Height of Item (mm)
149
Height of Item (in)
5.866
Width of Item (mm)
80
Width of Item (in)
3.15
Load Capacity (kg)
40
Load Capacity (lbs)
88
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 x 30 mm
Fasteners Type
Binding Head Tapping Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files