5H-85M

Stainless Steel Hook - 5H-85M

MSRP:
$61.60 USD
(No reviews yet) Write a Review
5H-85M

Stainless Steel Hook - 5H-85M

MSRP:
$61.60 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • Utility hook with unique design
  • Available with Mirror (M) or Two-tone Mirror and Satin combination finish (TT)
  • Versitle design also enables use as a coat hanger or cabinet pull
  •  WARNING: This product can expose you to cadmium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
238
Length or Depth of Item when closed (mm)
66.7
Length or Depth of Item when closed (in)
2.6875
Height of Item (mm)
94
Height of Item (in)
3.75
Width of Item (mm)
85
Width of Item (in)
3.375
Load Capacity (kg)
30.6
Load Capacity (lbs)
67
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5.8 x 25
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products