4H-65TT

Stainless Steel Hook - 4H-65TT

MSRP:
$32.70 USD
(No reviews yet) Write a Review
4H-65TT

Stainless Steel Hook - 4H-65TT

MSRP:
$32.70 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • Utility hook with unique design
  • Available with Mirror (M) or Two-tone Mirror and Satin combination finish (TT)
  • Versitle design also enables use as a coat hanger or cabinet pull
  •  WARNING: This product can expose you to cadmium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
107
Length or Depth of Item when closed (mm)
47
Length or Depth of Item when closed (in)
1.875
Height of Item (mm)
80
Height of Item (in)
3.1875
Width of Item (mm)
65
Width of Item (in)
2.5625
Load Capacity (kg)
18.4090909090909
Load Capacity (lbs)
40.5
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5.1 x 20
Fasteners Type
Screw,,,
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products