4H-55M

Stainless Steel Hook - 4H-55M

MSRP:
$27.50 USD
(No reviews yet) Write a Review
4H-55M

Stainless Steel Hook - 4H-55M

MSRP:
$27.50 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • Utility hook with unique design
  • Available with Mirror (M) or Two-tone Mirror and Satin combination finish (TT)
  • Versitle design also enables use as a coat hanger or cabinet pull
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
71
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
55
Width of Item (in)
2.1875
Load Capacity (kg)
15.3181818181818
Load Capacity (lbs)
33.7
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 x 16
Fasteners Type
,Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products