Product Description

Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
51.5
Length or Depth of Item when closed (mm)
27.4
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
27
Height of Item (in)
1.125
Width of Item (mm)
75
Width of Item (in)
3
Installation Type
Screw on - Flathead
Locking Eye
Y
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.1 x 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N