Product Description
- Gate latch with holes for pad lock. (Pad lock not supplied.)
Product Specifications
Material
304 STAINLESS STEEL
Finish
SATIN
Weight of Item (g)
175
Length or Depth of Item when closed (mm)
29
Length or Depth of Item when closed (in)
1.142
Height of Item (mm)
58
Height of Item (in)
2.283
Width of Item (mm)
99.25
Width of Item (in)
3.907
Bar/Bolt Diameter (mm)
9
Bar/Bolt Diameter (in)
0.375
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.75 x 16 mm
Fasteners Type
screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files