Product Description
- Weld on type.
- Made of high quality stainless steel for corrosion resistance.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
60
Length or Depth of Item when open (mm)
16
Length or Depth of Item when open (in)
0.6875
Height of Item (mm)
62
Height of Item (in)
2.5
Width of Item (mm)
121
Width of Item (in)
4.8125
Handle Depth (mm)
16
Handle Depth (in)
0.625
Back-to-Back Option
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files