Product Description
- 3/4 extension
- Positive stop
- Non-handed
- Requires #4 or M3 pan head screw.
- Sold by each
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
290
Length or Depth of Item when closed (mm)
500
Length or Depth of Item when closed (in)
19.685
Length or Depth of Item when open (mm)
884
Length or Depth of Item when open (in)
34.803
Height of Item (mm)
20
Height of Item (in)
0.787
Width of Item (mm)
8
Width of Item (in)
0.315
Load Capacity (kg/pr)
11
Load Capacity (lbs/pr)
24
Slide Length (mm)
500
Slide Length (in)
19.6875
Travel Length (mm)
384
Travel Length (in)
15.125
Profile Width (mm)
8
Profile Width (in)
0.3125
Profile Height (mm)
20
Profile Height (in)
0.8125
Mounting Type
Side Mount
Extension Type
3/4 Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm or #4 Pan Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files