Product Description
- 3/4 extension
- Front disconnect
- Friction brake stop
- Non-handed
- Mount with M4 or #8 Binding, Pan, or Truss head screws.
Product Specifications
Material
304 Stainless Steel
Finish
GREY
Weight of Item (g)
300
Length or Depth of Item when closed (mm)
304.8
Length or Depth of Item when closed (in)
12
Length or Depth of Item when open (mm)
533.4
Length or Depth of Item when open (in)
21
Height of Item (mm)
35.4
Height of Item (in)
1.394
Width of Item (mm)
9.6
Width of Item (in)
0.378
Load Capacity (kg/pr)
49
Load Capacity (lbs/pr)
107
Slide Length (mm)
304.8
Slide Length (in)
12
Travel Length (mm)
228.6
Travel Length (in)
9
Profile Width (mm)
9.6
Profile Width (in)
0.375
Profile Height (mm)
35.4
Profile Height (in)
1.375
Mounting Type
Side-mount
Extension Type
3/4 Extension
Front Disconnect
Y
Friction Brake Stop
Y
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
No
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Binding Head M4 or #8,Pan Head M4 or #8,Truss Head M4 or #8
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files