Product Description
- Door size : Max. W450 × H700 (W 17-23/32" × H 27-9/16")
- Door thickness : Min. 15 (19/32")
- Door weight : Max. 2.6 kg/pair (5.7 lbs/pair)
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
28
Length or Depth of Item when closed (mm)
11
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
32
Width of Item (in)
1.3125
Load Capacity (kg/pr)
2.6
Load Capacity (lbs/pr)
5.72
Max. Door Height (mm)
700
Max. Door Height (in)
27.5625
Max. Door Width (mm)
450
Max. Door Width (in)
17.6875
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.4 X 13 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files