Product Description
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
1100
Length or Depth of Item when closed (mm)
300
Length or Depth of Item when closed (in)
11.8125
Height of Item (mm)
150
Height of Item (in)
5.9375
Width of Item (mm)
40
Width of Item (in)
1.625
Load Capacity (kg)
50
Load Capacity (lbs)
110
Holes
8
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 X 25, 5 X 16
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files