Product Description
- Ideal for harsh and high corrosive environments.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
60
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
12
Height of Item (in)
0.5
Width of Item (mm)
93.9
Width of Item (in)
3.75
CC Length (mm)
88.9
CC Length (in)
3.5
Handle Depth (mm)
32
Handle Depth (in)
1.25
Bar Diameter (mm)
12 X 5
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
#6-32 X 1
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files