MPG-16

Rubber Cable Grommets - MPG-16

MSRP:
$3.30 USD
(No reviews yet) Write a Review
MPG-16

Rubber Cable Grommets - MPG-16

MSRP:
$3.30 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • Made of silicone rubber for better heat and cold resistance.
  • Ideal for food machine and food packaging machinery.
  • Colored in standard food safety blue for simple visual verification.
  • Contains metal powder, allowing for accurate metal detection.
  • Operating Temperature: 14°F to 230°F (-10ºC to 110ºC).
Product Specifications
Material
Silicone Rubber
Finish
Blue
Weight of Item (g)
2
Height of Item (mm)
8.1
Height of Item (in)
0.319
Width of Item (mm)
23
Width of Item (in)
0.906
Round Bore Dimensions (mm)
20
Round Bore Dimensions (in)
0.8125
Bore Dimensions Height (mm)
20
Bore Dimensions Height (in)
0.8125
Bore Dimensions Width (mm)
20
Bore Dimensions Width (in)
0.8125
Diameter (mm)
11
Diameter (in)
0.4375
Max. Panel Thickness (mm)
2
Max. Panel Thickness (in)
0.8125
Min. Panel Thickness (mm)
2
Min. Panel Thickness (in)
0.8125
Shape
Circular
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products