26700

Ring Pull - 26700

MSRP:
$52.70 USD
(No reviews yet) Write a Review
26700

Ring Pull - 26700

MSRP:
$52.70 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
316 Stainless Steel
Finish
Polished
Weight of Item (g)
120
Length or Depth of Item when closed (mm)
10
Length or Depth of Item when closed (in)
0.394
Length or Depth of Item when open (mm)
1
Length or Depth of Item when open (in)
0.039
Height of Item (mm)
57.2
Height of Item (in)
2.252
Width of Item (mm)
76.5
Width of Item (in)
3.012
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 219 COMPLIAT 12/9/21
Is RoHS Compliant
RoHS 2
Downloadable Files
2d/3d files

Related Products