Product Specifications
Material
Aluminum, Steel
Finish
Black, Silver
Weight of Item (g)
11340
Length or Depth of Item when closed (mm)
10
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
2200
Height of Item (in)
86.625
Width of Item (mm)
32
Width of Item (in)
1.3125
Max. Door Height (mm)
2200.275
Max. Door Height (in)
86.625
Min. Door Height (mm)
1800.225
Min. Door Height (in)
70.875
Max. Door Thickness (mm)
15.875
Max. Door Thickness (in)
0.625
Min. Door Thickness (mm)
50.8
Min. Door Thickness (in)
2
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 x 16 mm, 4 x 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files