Product Description
Product Specifications
Material
Polyamide
Finish
Red
Weight of Item (g)
4
Length or Depth of Item when closed (mm)
142.5
Length or Depth of Item when closed (in)
5.625
Height of Item (mm)
13.6
Height of Item (in)
0.5625
Width of Item (mm)
13.3
Width of Item (in)
0.5625
All-Stainless Steel
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3