2160B-KA

Push Lock (Keyed Alike) - 2160B-KA

MSRP:
$0.00 USD
(No reviews yet) Write a Review
2160B-KA

Push Lock (Keyed Alike) - 2160B-KA

MSRP:
$0.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    Zinc Alloy
    Finish
    Nickel
    Weight of Item (g)
    50
    Length or Depth of Item when closed (mm)
    33.7
    Length or Depth of Item when closed (in)
    1.375
    Length or Depth of Item when open (mm)
    32.2
    Length or Depth of Item when open (in)
    1.3125
    Height of Item (mm)
    18.6
    Height of Item (in)
    0.75
    Width of Item (mm)
    18.6
    Width of Item (in)
    0.75
    Min. Door Thickness (mm)
    24
    Min. Door Thickness (in)
    0.9375
    Master Keying Availability
    N
    Million Lock
    N
    Are Fasteners Included
    Y
    Are Fasteners Required
    Y
    Fasteners Size
    M3 X 5
    Fasteners Type
    Metric Countersunk Machine Screw
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    Not Compliant

    Related Products

    Push Lock (Keyed Differently) - 2160B-KD

    $0.00
    Cabinet Lock With Safety Key - Keyed Alike  - 7110-24-DN-711001

    $130.60
    Push Lock (Keyed Differently) - 2150B-KD

    $0.00
    Image coming soon

    $134.00