Product Description
- Door Thickness: 15 mm~30 mm (19/32"~3/16"), for doors 13 mm thick, use a 2 mm plastic spacer (sold separately)
- Order latch body (PKL-S/xxx) and push knob (PKL-08/xxx) for a complete set
- Door will be locked when knob is pushed in
- Holding Force : 10 kg (22 lbs)
- Non-handed
- Note: To avoid damage to the unit, do not activate the latch before closing the door
WARNING: This product can expose you to acrylonitrile, butadiene, nickel, styrene, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
ABS
Finish
Black Nickel
Weight of Item (g)
63
Length or Depth of Item when closed (mm)
4
Length or Depth of Item when closed (in)
0.1875
Height of Item (mm)
31
Height of Item (in)
1.25
Width of Item (mm)
31
Width of Item (in)
1.25
Max. Door Thickness (mm)
30
Max. Door Thickness (in)
1.1875
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Holding Force (kg)
10
Holding Force (lbs)
22
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 10, 3.1 X 28
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files