Product Description
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
1195
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
280
Width of Item (in)
11.0625
Max. Glass Thickness (mm)
6
Max. Glass Thickness (in)
0.1875
Min. Glass Thickness (mm)
5
Min. Glass Thickness (in)
0.25
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5.1 X 45 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files