ITEM NO. | ZL-1803 |
Dimensions | 56 × 48 × 60 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
56 mm | 48 mm | 60 mm |
Components
Component | Material | Finish |
Body | 316 Stainless Steel | Zwei L |
Bumper | EPDM | Gray |
Luxury door stop made of high quality 316 stainless steel, this hardware is suitable for use on yachts or other environments susceptible to corrosion.
ITEM NO. | ZL-1803 |
Dimensions | 56 × 48 × 60 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
56 mm | 48 mm | 60 mm |
Component | Material | Finish |
Body | 316 Stainless Steel | Zwei L |
Bumper | EPDM | Gray |
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)