ITEM NO. | PXB-WC05-111-CH |
Weight | 157 g |
Dimensions | 83 × 48 × 48 mm |
Load Capacity (kgf) | 10.2 |
Load Capacity (N) | 100 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
83 mm | 48 mm | 48 mm | 157 g |
Components
Component | Material | Finish |
Wooden Part | Natural Wood | Clear Coating |
Plate | Zinc Alloy (ZDC) | Brass Plating/Vintage Look |
Frame | Zinc Alloy (ZDC) | Gloss Chromate Finish |
Hexagon Socket Set Screw | Stainless Steel | Plain |