SDR-RA80WL-2000

WALL MOUNT BRACKET FOR SDR-RA80 (2000mm) - SDR-RA80WL-2000

Product Specifications
Material
Aluminum
Finish
Plain
Weight of Item (g)
1504
Length or Depth of Item when closed (mm)
45
Length or Depth of Item when closed (in)
1.8125
Height of Item (mm)
48
Height of Item (in)
1.9375
Width of Item (mm)
2000
Width of Item (in)
78.75
Roller/Bracket Type
Top Recessed Mount, Top Surface Mount
Track Installation Type
Ceiling Mount, Wall with Continuous Bracket
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y
Downloadable Files

Related Products

UPPER TRACK FOR SDR-RA80 (2000mm) - SDR-RA80-2000

$130.00
FALSE CEILING TRACK - SDR-RA80-TC-2000

$130.00
WALL MOUNT BRACKET FOR SDR-RA80 (3000mm) - SDR-RA80WL-3000

$177.90
UPPER TRACK FOR SDR-RA80 (3000mm) - SDR-RA80-3000

$190.00
SYNCHRO+SOFTCLOSE SET FOR 80KG - SDR-RA80SYN-80

$1,890.00