ITEM NO. | SDR-A300-30064 |
Door Max. Weight (kg) | 125, 300 |
Door Max. Weight (lbs) | 275, 660 |
Door Min. Thickness (Inch) | 01-03-2008 |
Door Min. Thickness (mm) | 35 |
Door Min. Width (inch) | 19-11/16, 23-5/8 |
Door Min. Width (mm) | 500, 600 |
Roller/Bracket Type | Top Recessed Mount, Top Surface Mount |
Track Installation Type | Ceiling Mount, Barn Door Mount |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!