Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
7.5
Length or Depth of Item when open (mm)
2.2
Length or Depth of Item when open (in)
0.125
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
35
Width of Item (in)
1.4375
Magnetic Force (kg)
2.7
Magnetic Force (lbs)
5.9
Sealed
N
Snap-in
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.0 X 14 mm
Fasteners Type
Screw - Flathead
Is NSF Compliant
N
Is REACH Compliant
SHVC COMPLIANT REACH 223
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files