FAU-55-NTWIN WHEEL CASTER, THREADED BOLT TYPE

Description

• Wheels are covered with elastomer (rubber) for smooth and quiet movement, by absorbing vibration
• Light & durable aluminum body construction

Specs
ITEM NO.FAU-55-N
Weight 151 g
Dimensions 46 × 85 mm
Wheel Type

Twin Wheel

Overall Length (mm) Width (mm) Height (mm) Weight (g)
59 mm 46 mm 85 mm 151 g

Components

Component Material Finish
Body Aluminum Alloy Silver
Threaded Bolt Steel Yellow Zinc Chromate
Wheel Polyamide, Elastomer Black
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads