ITEM NO. | UDH-AGS |
Weight | 38 g |
Dimensions | 55 mm |
RoHS Status | RoHS 3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
55 mm | 38 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Plain |
Shaft | PBT Plastic | White |
Cover Ring | 304 Stainless Steel |