DSB-07

TOILET PAPER HOLDER - DSB-07

Product Description
  • Toilet paper stand ideal to keep stock organized.
Product Specifications
Material
303 Stainless Steel, 304 Stainless Steel
Finish
Satin
Weight of Item (g)
1009
Length or Depth of Item when closed (mm)
160
Length or Depth of Item when closed (in)
6.3125
Height of Item (mm)
472
Height of Item (in)
18.625
Width of Item (mm)
160
Width of Item (in)
6.3125
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

TOILET PAPER HOLDER - DSB-01

$104.10
TOILET PAPER HOLDER BAR TYPE - DSB-03

$42.20
TOILET BRUSH & HOLDER - DSB-09

$108.00
PAPER TOWEL HOLDER - DSB-04

$158.10
Image coming soon

$237.20