ITEM NO. | STR-350 |
Weight | 170 g |
Dimensions | 366 × 28 × 24 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
366 mm | 28 mm | 24 mm | 170 g |
Components
Component | Material | Finish |
Bracket | Zinc Alloy | Chrome |
Anti-Slip Strip | PVC | Black |
Rod | 304 Stainless Steel | Mirror |