STR-450

TIE RACK - STR-450

Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
190
Length or Depth of Item when closed (mm)
466
Length or Depth of Item when closed (in)
18.375
Height of Item (mm)
24
Height of Item (in)
1
Width of Item (mm)
0
Width of Item (in)
0
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 x 16 mm, M3 x 8 mm
Fasteners Type
Self tapping screw,Countersunk Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products