ITEM NO. | SDR-RA80SYN-40 |
Door Max. Weight (kg) | 40 |
Door Max. Weight (lbs) | 88 |
Door Max. Width (inch) | 59-1/16 |
Door Max. Width (mm) | 1500 |
Door Min. Thickness (Inch) | 01/01/2016 |
Door Min. Thickness (mm) | 27 |
Door Min. Width (inch) | 28-1/8 (40 kg) |
Door Min. Width (mm) | 715 (40 kg), 915 (80 kg) |
Roller/Bracket Type | Top Surface Mount |
Soft Close | Yes |
Track Installation Type | Ceiling Mount, Wall with Continuous Bracket |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |