HG-S7-MN

Swivel Torque Hinge - HG-S7-MN

Product Description
  • Rotation angle: 36°
  • Free stop function
  • Use for: Industrial control panels and monitors
  • Note: Initial torque may vary ±2%
  • Do not lubricate
  • For indoor use only
Product Specifications
Material
430 Stainless Steel
Finish
Satin Chrome
Weight of Item (g)
48
Length or Depth of Item when closed (mm)
56
Length or Depth of Item when closed (in)
2.25
Height of Item (mm)
15.5
Height of Item (in)
0.625
Width of Item (mm)
56
Width of Item (in)
2.25
Max. Swivelling Torque (kgf-cm/ea)
7.1
Max. Swivelling Torque (lbs-in/ea)
6.177
Min. Swivelling Torque (kgf-cm/ea)
7.1
Min. Swivelling Torque (lbs-in/ea)
6.177
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5.5mm fastener
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SWIVEL TORQUE HINGE - HG-S20-MN

$24.50