SODH

Step On Door Holder - SODH

MSRP:
MSRP: $36.30 USD
$29.40 USD
(No reviews yet) Write a Review
SODH

Step On Door Holder - SODH

MSRP:
MSRP: $36.30 USD
$29.40 USD
(No reviews yet) Write a Review
Quantity:
Product Description
    Step-on door stop, useful in high traffic areas in residential and office environments.
  •  WARNING: This product can expose you to carbon black, chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic
Finish
Brown, Ivory
Weight of Item (g)
215
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.575
Length or Depth of Item when open (mm)
1
Length or Depth of Item when open (in)
0.039
Height of Item (mm)
212
Height of Item (in)
8.346
Width of Item (mm)
34
Width of Item (in)
1.339
Soft Closing
N
Self-Closing
N
Installation Type
Wall Mount
Track Installation Type
Wall Mount type
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 16 mm
Fasteners Type
Self-tapping Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

Step On Door Holder (Black)  - SODH-BL

$29.40