ITEM NO. | SWP-696/S |
Weight | 91 g |
Dimensions | 104 × 8 × 34 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | May-16 |
Bar Diameter (mm) | 8 |
Bar Shape | Round |
CC Length (Inch) | 3-25/32 |
CC Length (mm) | 96 |
Design Feature | Wire Pull |
Internal Height (mm) | 26 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
104 mm | 8 mm | 34 mm | 91 g |
Components
Component | Material | Finish |